This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE PROTO Click
PRT-18846

MIKROE PROTO Click

SKU: PRT-18846
Out of stock
SKU
PRT-18846

MIKROE PROTO Click is an accessory board in mikroBUS™ form factor. It features 10x11 prototyping area as well as additional power pads.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE PROTO Click is an accessory board in mikroBUS™ form factor. It features 10x11 prototyping area as well as additional power pads. It can be used to assemble custom electronics thus creating a custom Click board™. The board has standard mikroBUS™ I2C (SDA, SCL), SPI (MISO, MOSI, SCK, CS), UART (TX, RX), PWM, INT, AN and RST lines from the target board microcontroller. The board provides 3.3V and 5V power supply. PROTO click board is a cheap and effective solution for creating Click board™ of your own design. Add sensors, drivers, passive components and make the Click board™ which suits your project needs. Use it with all your favorite development boards which carry mikroBUS™ sockets.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

Customer Reviews

MIKROE PROTO Click
MIKROE PROTO Click PRT-18846

Stock and Customer Discounts

$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing