This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Tester Click
TOL-18847

MIKROE Tester Click

SKU: TOL-18847
Out of stock
SKU
TOL-18847

MIKROE Tester Click is a Click board™ used as a diagnostic tool on the mikroBUS™ socket.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Tester Click is a Click board™ used as a diagnostic tool on the mikroBUS™ socket. It contains an array of 2x6 LEDs, which signalize the presence of the HIGH/LOW logic level on each pin, providing a visual feedback to the developer. Two additional LEDs indicate the presence of +3.3V and +5V on the mikroBUS™ power rails. This simple diagnostic tool can save hours of troubleshooting, saving the application developer from having to connect various complicated measurement instruments, only to test logic states on the specific mikroBUS™ pins.

Each pin of the mikroBUS™ is routed to a red colored LED, which is protected by 1K resistor. This allows voltages up to VCC to be handled with no issues, providing a simple and clean solution for pin state testing. Once placed on the mikroBUS™ socket, no additional settings are required. There are no ICs or other active elements besides the LEDs. Its simplicity makes it very simple to use: as soon as it is connected, red and green power indication LEDs will signalize the presence of +3.3V and +5V on both the mikroBUS™ power rails. The rest of the LED array will be lit according to the state on the respective pin.

Development systems that utilize the mikroBUS™ socket, often require using of wire jumpers and/or connect the measuring equipment, routing the pin to another LED, or using some other workaround, in order to diagnose states on these pins. With the Tester click, this task reduces to placing the Click board™ onto the mikroBUS™ that needs to be tested, and LEDs will indicate if the state on the pin is HIGH or LOW with no additional hardware settings. This simplifies the troubleshooting greatly, potentially saving hours.

The Click board™ itself consists of an array of 2x6 red colored LEDs, with their anodes connected each to the respective mikroBUS™ pin, via the 1K resistor. This resistor limits the current through the diode, allowing more than 5V to be handled with no problems. Each LED is clearly labeled the same as the pin it is connected to (e.g. PWM pin is routed to the LED labeled as PWM). Besides the 2x6 LED array, there are two additional LEDs, connected to the 3.3V and 5V power rails of the mikroBUS™, indicating presence of the VCC on both power rails. This simple design provides an easy, quick and simple tool to diagnose states of the mikroBUS™ pins.

To fully understand how to use this Click board™, its best to get familiar with the mikroBUS™ concept, first. The mikroBUS™ is a standardized connector, used on most of MikroElektronika development systems. Among other things, it strictly defines the pinout of the connector, offering all the most commonly used interfaces: SPI, I2C, UART, PWM, analog input pin (AN) and few additional GPIO pins (chip select pin - CS, interrupt pin - INT, and reset pin - RST). Also, mikroBUS™ includes two power rails: 3.3V and 5V. This allows development of many different Click boards™ which can be freely exchanged between many different systems and platforms, without any hardware reworks or changes - the appropriate pins will always be at the same place on every system equipped with the mikroBUS™ socket.

Therefore, this Click board™ can be used to verify the signal integrity of the tested mikroBUS™, especially while developing customized systems that include one or more mikroBUS™ sockets, or when developing custom applications.

Features & Specs

  • Interface: Analog, GPIO, I2C, PWM, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

Customer Reviews

MIKROE Tester Click
MIKROE Tester Click TOL-18847

Stock and Customer Discounts

$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing