This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE ADC Click
DEV-18849
MIKROE ADC Click
SKU: DEV-18849
Out of stock
SKU
DEV-18849
MIKROE ADC Click carries the MCP3204 12-bit Analog-to-Digital converter.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE ADC Click carries the MCP3204 12-bit Analog-to-Digital converter. The Click is designed to run on 3.3V by default. Place PWR SEL SMD jumper to 5V position if used with 5V systems. It communicates with the target microcontroller over SPI interface.
MCP3204 Analog-to-Digital converter features 25k samples/second, 4 input channels and low power consumption (500nA typical standby, 2µA max).
There are four analog input screw terminals for each of the supported A/D channels. We added two more terminals for GND reference. Each analog input voltage is converted to an appropriate 12-bit digital value, which can be read using industry standard SPI communication interface.
Similar Items
Features & Specs
- Interface: SPI
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE ADC Click
DEV-18849