MIKROE BUZZ Click

MIKROE BUZZ Click is an accessory board in mikroBus™ form factor. Board features a piezo speaker capable of emitting audio signals. Buzzer’s resonant frequency is 3.8kHz (where you can expect it’s best performance). On-board buzzer driver is connected to both digital (CS) and to PWM line. You can use either of those two to provide the signal from the microcontroller to the buzzer driver. Board is set to use 5V power supply by default. Solder PWR SEL SMD jumper to 3.3V position if used with 3.3V systems.

  • Interface: GPIO, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Resonant Frequency: 3.8kHz

MIKROE BUZZ Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.