This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Qi Receiver Click
WRL-18902

MIKROE Qi Receiver Click

SKU: WRL-18902
Out of stock
SKU
WRL-18902

MIKROE Qi Receiver Click is based on the P9025AC 5W Qi wireless power receiver integrated circuit, with the advanced Foreign Object Detection feature.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Qi Receiver Click is based on the P9025AC 5W Qi wireless power receiver integrated circuit, with the advanced Foreign Object Detection (FOD) feature, from IDT. The click utilizes the principles of the inductive coupling for the purpose of wireless power transfer. Recently, the WPS Qi wireless power transfer standard is becoming widely used, for example - wireless charging of the batteries on many Qi wireless power charging compliant devices.

Qi Receiver Click is well-suited for a wide range of applications, including cell phones, tablets, PC peripherals, medical devices, small hand-held devices, in robotics, embedded electronics, etc.

Note: Qi Receiver Click has to be placed near the suitable Qi Transmitter, also known as the charging pad, to successfully harvest the transmitted power.

Follow these simple steps to power-up and begin using Qi Receiver click:

  1. Place the Qi Receiver click so that the inductive coil is facing down, towards the transmitter.
  2. Verify that the STAT LED is illuminated - power is being transferred.
  3. Connect the load to the output pads.

The Click utilizes the effects of the electromagnetic induction to wirelessly transfer energy, a phenomenon in which the electromotive force (i.e. voltage) is generated across the electrical conductor, under the influence of a variable magnetic field. It uses the planar copper coil as an inductive element.

Qi Receiver Click relies on the wireless power transfer standard, developed by the Wireless Power Consortium, to both provide and monitor current and voltage. This standard involves digital communication, used to transmit the information back to the charging pad. Depending on the received information packets, charging pad regulates the strength of the variable magnetic field, which in return generates more or less power on the receiver coil.

When Qi Receiver Click is placed on a WPS Qi compliant charging pad, it responds to the transmitter's "ping" signal, by rectifying the AC power from the transmitter and storing it on a capacitor connected to the VRECT. During the "ping" phase, the rectifier provides about 5V at the VRECT pin. An internal linear voltage regulator provides the supply voltage for the digital section of the P9025AC, enabling the Qi protocol communication, so that the receiver can synchronize with the charging pad. After the initial synchronization, the system enters the Power Transfer state and the actual power transfer process is started, which is indicated by the Status LED. The voltage on the output connector of the Qi Receiver click is kept constant and it’s 5.3V, so the eventual voltage drops under a heavy load are accounted for. Since the P9025AC can withstand up to 5W, it should be able to deliver up to 1A of current, on the output header VOUT.

One special feature of this device is the possibility to detect foreign metal objects in its field. The presence of the foreign metallic objects in the charging field can be unwanted - even dangerous. When found in the alternating magnetic field, the metal object can be heated up by the eddy currents that are generated inside of it. Also, this heat can be translated into a power loss, which can be especially problematic if the object is actually a part of the power harvesting device.

To overcome this problem, the P9025AC employs advanced FOD techniques to both accurately measure its received power, and to accurately compensate all of its known losses. This compensation is implemented by means of a curve fitting table. This table supports up to 10 different curves stored in OTP (One Time Programmable) memory and one volatile memory location, programmed by the I2C bus. Additionally, the selected fitting curve can be offset by 300mW, by the means of a resistor connected to the FOD2 pin, so even better power adaptation can be achieved.

The Click also features the overvoltage, overcurrent and thermal shutdown. If any of these conditions occur on the output terminal, the LDO gets shut down and the End of Power packet is sent, so the charging pad also stops transmitting the power. Additionally, an interrupt can be generated on the INT pin of the Proximity 3 click.

Note: This device can’t be used to charge the batteries on its own. It can be coupled with the specialized battery charging circuitry, as for example Charger click so that the harvested power can be used for battery charging, too.

Hookup Accessories

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Regulated Output Voltage: Min. 5.04V, Typ. 5.3V, Max. 5.56V
  • Output Current Limit: 1.6A
  • Operation Junction Temperature: 0-125°C

Customer Reviews

MIKROE Qi Receiver Click
MIKROE Qi Receiver Click WRL-18902

Stock and Customer Discounts

$33.95 retail price.

Available Discounts

  • $32.25 | 25+ units
  • $30.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing