This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Environment Click
SEN-18940

MIKROE Environment Click

SKU: SEN-18940
Out of stock
SKU
SEN-18940

MIKROE Environment Click measures temperature, relative humidity, pressure and VOC (Volatile Organic compounds gases).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Environment Click measures temperature, relative humidity, pressure and VOC (Volatile Organic compounds gases). The Click carries the BME680 environmental sensor from Bosch. Environment Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI or I2C interface.

You can use it to test your indoor air quality, to control HVAC (heating, ventilation, and air conditioning) systems, in a weather station, sports applications and more.

The BME680 is as combined digital gas, humidity, pressure, and temperature sensor based on proven sensing principles.

The humidity sensor provides an extremely fast response time for fast context awareness applications and high overall accuracy over a wide temperature range. The pressure sensor is an absolute barometric pressure sensor with extremely high accuracy and resolution.

The integrated temperature sensor has been optimized for lowest noise and highest resolution. Its output is used for temperature compensation of the pressure and humidity sensors and can also be used for estimation of the ambient temperature.

The gas sensor within the BME680 can detect a broad range of gases to measure indoor air quality for personal well being. Gases that can be detected by the BME680 include Volatile Organic Compounds (VOC) from paints (such as formaldehyde), lacquers, paint strippers, cleaning supplies, furnishings, office equipment, glues, adhesives, and alcohol.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Environment Click
MIKROE Environment Click SEN-18940