This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE REED Click
DEV-18957

MIKROE REED Click

SKU: DEV-18957
Out of stock
SKU
DEV-18957

MIKROE REED Click is a simple board that carries a standard (Single Pole Single Throw Normally Open) reed switch.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE REED Click is a simple board that carries a standard (Single Pole Single Throw Normally Open) reed switch. A reed switch comprises of two thin magnetic contacts sealed inside a casing. One contact is a magnetic north pole, the other a south. The two contacts are separate, until a magnetic field is applied which snaps them close, activating the switch. A single mikroBUS™ pin (CS) connected to the MCU outputting a 1 or 0 depending on the whether the switch is close or open. REED Click is designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE REED Click
MIKROE REED Click DEV-18957

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing