This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Nano LR Click
WRL-18997

MIKROE Nano LR Click

SKU: WRL-18997
Out of stock
SKU
WRL-18997

MIKROE Nano LR Click is a compact add-on board that contains a long-range transceiver.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Nano LR Click is a compact add-on board that contains a long-range transceiver. This board features the EMB-LR1276S, RF technology-based SRD transceiver, which operates at a frequency of 868MHz from Embit. Thanks to the spread spectrum modulation feature, as well as the low power consumption, it is capable of achieving long-range communication, immune to interferences. This Click board™ offers an easy and reliable solution for developing highly integrated long-range IoT networks, security systems, alarm networks, and similar applications that require simple and reliable networking solutions.

NOTE: The EMB-LR1276S module is certified for worldwide region.

Nano LR Click as its foundation uses the EMB-LR1276S, a sub-1GHz wireless module that supports the LoRaWAN long-range wireless protocol based on the SAMR34 SiP from Embit. It offers a long-range spread spectrum communication with high interference immunity. Nano LR Click is ideal for use in various applications, such as IoT, home and building automation, wireless alarm and security systems, automated meter reading, industrial monitoring and control, and more.

The EMB-LR1276S can be configured as an embedded micro system or a simple data modem for low power applications in the 868MHz and 915MHz radio bands. It is equipped with up to 256 KB of Flash and up to 40 KB of SRAM and it supports long-range and FSK modulation.

Nano LR Click communicates with MCU using the UART interface with commonly used UART RX and TX pins with the hardware flow control pins UART CTS, RTS, RI (Clear to Send, Ready to Send, and Ring Indicator). Besides these pins, Nano LR Click has also GP1 and STAT pins, which are routed to the PWM and AN pins of the mikroBUS™ socket, respectively. STAT pin is also wired to a separate LED indicator labeled as STAT to enable quick and easy module status indication.

Nano LR Click features the U.FL antenna connector with an impedance of 50Ω, so it can be equipped with the appropriate antenna.

The Click board™ is designed to work with 3.3V only. When using it with MCUs that use 5V levels for their communication, a proper level translation circuit should be used.

Features & Specs

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Operating Frequency Range: Min. 815MHz, Typ. 868MHz, Max. 915MHz
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Nano LR Click
MIKROE Nano LR Click WRL-18997

Stock and Customer Discounts

$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing