This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DTMF Decoder Click
DEV-19276

MIKROE DTMF Decoder Click

SKU: DEV-19276
Out of stock
SKU
DEV-19276

DTMF Decoder Click is a compact add-on board that contains an integrated DTMF receiver with enhanced sensitivity.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DTMF Decoder Click is a compact add-on board that contains an integrated DTMF receiver with enhanced sensitivity. This board features the MT8870D, a complete DTMF receiver integrating the band-split filter and digital decoder functions from Microchip Technology. It offers low power consumption and high performance and uses digital counting techniques to detect and decode all 16 DTMF tone-pairs into a 4-bit code. Whenever a valid tone is detected, it outputs the associated value in binary on four LEDs, with an additional indicator that strobes after each new tone. This Click board™ is suitable for paging systems, remote control, electronic communications circuits, and various other applications.

DTMF Decoder Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

DTMF Decoder Click as its foundation uses the MT8870D, an integrated DTMF receiver with enhanced sensitivity from Microchip Technology. It offers low power consumption and high performance and consists of a band split filter section, which separates the high and low group tones, followed by a digital counting section that verifies the received tones' frequency and duration before passing the corresponding code to the output bus.

This Click board™ has two ways to detect tones: with a mobile phone with a 3.5mm jack which provides the DTMF signals to MT8870D decoder, or using an onboard microphone used to listen the DTMF tones generated by the cell phone. The MT8870D uses digital counting techniques to detect and decode all 16 DTMF tone-pairs into a 4-bit code.

DTMF Decoder Click communicates with MCU using standard I2C 2-Wire interface, with a clock frequency up to 100kHz in the Standard and 400kHz in the Fast Mode. Using the PCA9536 port expander that communicates with the MCU via I2C communication, it is possible to visually display, in binary form, the digit of the pressed number. The digit in binary form is then visually displayed using four red LEDs, labeled from Q1 to Q4, located in the board's upper right corner.

This Click board™ also has a power-down feature routed on the CS pin of the mikroBUS™ socket labeled as PWD. A logic high applied to pin PWD will power down the device to minimize the power consumption in a Standby mode, which stops the oscillator and the filters' functions. Also, it uses the interrupt pin of the mikroBUS™ labeled as STD with an additional LED indicator signaling that a received tone pair has been registered, and INH pin, which inhibits the detection of tones representing characters A, B, C, and D. The output code will remain the same as the previously detected code.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to properly use the I2C communication lines. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Frequency: 3.579545MHz
  • Power Consumption: 15mW
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE DTMF Decoder Click
MIKROE DTMF Decoder Click DEV-19276

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing