This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Opto 5 Click
PRT-19307

MIKROE Opto 5 Click

SKU: PRT-19307
Out of stock
SKU
PRT-19307

Opto 5 Click is a compact add-on board that provides uncomplicated safety isolation from the high voltage.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Opto 5 Click is a compact add-on board that provides uncomplicated safety isolation from the high voltage. This board features the FOD4216, a random phase snubberless Triac driver from ON Semiconductor. The FOD4216 consists of an infrared emitting diode coupled to a hybrid random phase triac formed with two inverse parallel SCRs, which creates the triac function capable of driving discrete triacs. It utilizes a high efficiency infrared emitting diode that offers an improved trigger sensitivity. This Click board™ is suitable for applications like high voltage AC switching where there is a need to protect and electrically isolate two circuits in a switching application.

Opto 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Opto 5 Click is based on the FOD4216, a random phase snubberless Triac driver that provides uncomplicated high voltage safety isolation from ON Semiconductor. It utilizes a high efficiency infrared emitting diode that offers an improved trigger sensitivity coupled to a hybrid random phase triac formed with two inverse parallel SCRs, which creates the triac function capable of driving discrete triacs. It provides electrical isolation between a low voltage input and a high voltage output while switching the high voltage output.

The Triac stands for triode for alternating current and is a device that can conduct current in either direction when it is triggered or turned on by detecting a light beam on its trigger junction (Gate). The Triac changes from the off-state to the conducting state when a current, or current pulses are applied to the control electrode (Gate). Turning on the device can be achieved while synchronizing with the input voltage, whereas turn-off occurs when the current passes through zero following the control signal removal.

Opto 5 Click operates only with the PWM signal from the mikroBUS™ socket that drives the cathode of the FOD4216. In applications when hot-line switching is required, the “hot” side of the line is switched, and the load is connected to the cold or neutral side. In the case of a Standard Triac usage, the user should add a 39Ω resistor and 0.01uF capacitor parallel to triac terminals A1 and A2 used for snubbing of the triac. While in the case of highly inductive loads where the power factor is lower than 0.5), the value of a resistor should be 360Ω. In the case of use Snubberless Triac usage, there is no need for these components.

NOTE: This optoisolator should not be used to drive a load directly. It is intended to be a discrete triac driver device only.

This Click board™ is designed to operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper, which allows the use of both 3.3V and 5V capable MCUs. This Click board™ comes equipped with a library that contains functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: PWM
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: min. 3.3V, Max. 5V
  • Off−State Output Terminal Voltage: 600V
  • Isolation Voltage: 5000 Vrms
  • Maximum LED Trigger Current: 1.3mA
  • Operating Temperature Range: Min. -55°C, Typ. +25°C, Max. +100°C

Customer Reviews

MIKROE Opto 5 Click
MIKROE Opto 5 Click PRT-19307

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing