×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

MIKROE Temp&Hum 14 Click

Temp & Hum 14 Click is a compact add-on board that contains one of the smallest and most accurate humidity and temperature sensors on the market. This board features the HTU31D, a highly accurate digital relative humidity sensor with temperature output from TE Connectivity. With power consumption down to 3.78μW and accuracy of ±2%RH and ±0.2°C, this Click board™ provides fast response time, precision measurement, low hysteresis, and sustained performance even when exposed to extreme temperature up to 125°C and humidity environments. This Click board™ is suitable for relative humidity and temperature measuring applications, including weather stations, reliable monitoring systems, and more.

Temp & Hum 14 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Temp & Hum 14 Click is based on the HTU31D, a digital relative humidity sensor with temperature output from TE Connectivity. Both sensors inside of the HTU31D are individually calibrated, compensated, and tested. The humidity can be measured within a range of 0 to 100 %RH, while the temperature sensor is designed for a range of -40 to 125 °C. The typical accuracy for humidity is ± 2 %RH in the measuring range of 20 up to 100 %RH at ambient temperature and ±0.2 °C for temperature between 0 - 100 °C with power consumption down to 3.78μW.

This Click board™, an I2C configurable environmental sensor, is characterized by high reliability and full interchangeability with no calibration required in standard conditions. It has a quick recovery time after long periods in the saturation phase, low power consumption, and fast response time. Also, this sensor provides sustained performance even when exposed to extreme temperatures up to 125°C and humidity environments.

Temp & Hum 14 Click communicates with MCU using the standard I2C 2-Wire interface with a maximum frequency of 10MHz. The HTU31D can answer 2 I2C addresses and allows the choice of the least significant bit (LSB) by positioning SMD jumpers labeled as ADDR SEL to an appropriate position marked as 0 and 1. In addition to this feature, this Click board™ also contains additional functionality routed to the RST pin on the mikroBUS™ socket. The RST pin can be used to generate a reset of the sensor with a minimum pulse duration of 1 μs required to trigger this function.

The HTU31D also offers a diagnostic register that can be used to check whether the values for humidity and temperature are outside the specified range. The CRC check (Cyclic Redundancy Check) ensures secure data transmission. The humidity and temperature signal response time, as well as the recovery time (after complete condensation), are within a range of a few seconds.

This Click board™ is designed to be operated with both 3.3V and 5V logic voltage levels that can be selected via VCC SEL jumper. This allows for both 3.3V and 5V capable MCUs to use the I2C communication lines properly. However, the Click board™ comes equipped with a library that contains easy to use functions and an example code that can be used as a reference for further development.

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. -0.3V, Max. 6V
  • Current consumption: 0.45mA
  • Humidity Operating Range: Min. 0%RH, Max. 100%RH
  • Relative Humidity Accuracy: ±2%RH
  • Temperature Accuracy: ±0.2°C
  • Operating Temperature Range: Min. -40°C, Max. +125°C

MIKROE Temp&Hum 14 Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.