This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE H-Bridge 5 Click
ROB-19588

MIKROE H-Bridge 5 Click

SKU: ROB-19588
Out of stock
SKU
ROB-19588

The H-Bridge 5 Click is designed for control DC motors and inductive loads.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The H-Bridge 5 Click is designed for control DC motors and inductive loads. This Click board™ contains the MP6515GF-Z, a H-bridge motor driver from MPS, It features an Full H-Bridge driver with Internal safety features include over-current protection, input over-voltage protection, under voltage lockout (UVLO), and thermal shutdown. This Click also contains the PCA9538A, a low-voltage 8-bit General Purpose Input/Output (GPIO) expander. The H-Bridge 5 Click can be used for Solenoid Drivers and DC Brush Motor Drive.

The H-Bridge 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The H-Bridge 5 Click’s most important and relevant feature is the MP6515GF-Z, a H-Bridge motor driver from Monolithic Power Systems (MPS). This Click board™ is operates from a supply voltage of up to 30V and delivers motor current up to 1.5A. Its main applications include Solenoid Drivers and DC Brush Motor Drive.

Its internal safety features include over-current protection, input over-voltage protection, undervoltage lockout (UVLO), and thermal shutdown. The MP6515GF-Z integrates four N-channel power MOSFETs with 2.8A peak current capability. It is designed to drive DC brush motors, solenoids, or other loads.

When it comes to current sensing, the current flowing in the two low-side MOSFETs is sensed with an internal current sensing circuit. A voltage that is proportional to the output current is sourced on VISEN. Current is sensed when one of the low-side MOSFETs is turned on, including during slow decay (brake) mode. The load current applied to VISEN should be kept below 2mA, with no more than 500pF of capacitance.

The H-Bridge 5 Click also contains the PCA9538A, a low-voltage 8-bit General Purpose Input/Output (GPIO) expander with interrupt and reset for I2C-bus/SMBus applications. This feature is designed by NXP. NXP I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum. Expanders provide communication between MP6515GF-Z and MCU, MCU control expander with I2C communication, and set output logic level for I/O pins.

The PCA9538A is an I2C-bus peripheral device. Data is exchanged between the controller and PCA9538A through write and read commands using I2C-bus. The two communication lines are a serial data line (SDA) and a serial clock line (SCL). Both lines must be connected to a positive supply via a pull-up resistor when connected to the output stages of a device. Data transfer may be initiated only when the bus is not busy. Given all the capabilities the features that are contained in the H-Bridge 5 Click have, this Click board™ is best used for Solenoid Drivers and DC Brush Motor Drive.

The H-Bridge 5 Click comes with a mikroC, mikroBASIC, and mikroPASCAL compilers compatible library, which contains functions for easy and simple operating of this Click board™. The provided example application demonstrates their usage and can be used as a reference for custom projects.

Features & Specs

  • Interface: Analog, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Receive input voltage range: Min. 5.4V, Max. 30V
  • Receive input current range: 1.5A

Customer Reviews

MIKROE H-Bridge 5 Click
MIKROE H-Bridge 5 Click ROB-19588

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing