This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Proximity 11 Click
SEN-19654

MIKROE Proximity 11 Click

SKU: SEN-19654
Out of stock
SKU
SEN-19654

The main component of the Proximity 11 Click is the RPR-0521RS, a digital ambient and proximity sensor, by ROHM Semiconductor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Proximity 11 Click is a close-range proximity sensing Click board™, equipped with the RPR-0521RS, a very accurate and power-efficient proximity and ambient Light Sensor with IrLED. It allows an accurate proximity detection for a maximum distance of 100mm. The proprietary LED current driving technique eliminates the need for calibration, simplifying the design. A huge dynamic range allows ambient light sensing response of visible and infrared light, in a variety of light conditions. An extensive interrupt engine allows for a firmware optimization.

Proximity 11 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

With its ability to accommodate to different light conditions especially behind a dark glass, the RPR-0521RS represents an ideal solution for dimming TFT and LCD displays on various devices. Positioned behind a semi-transparent bezel, it can still detect proximity and ambient light amount, regulating the brightness of the screen, accordingly, saving a lot of power that way. The RPR-0521RS IC has a very low power consumption itself, that can be further optimized. This makes it a perfect choice for a range of applications that rely on the proximity and ambient light sensing (ALS), including PC and laptop monitors, POS displays, embedded displays, proximity-activated short-range security, etc.

The main component of the Proximity 11 Click is the RPR-0521RS, a digital ambient and proximity sensor, by ROHM Semiconductor. It is an accurate and reliable proximity and ambient light sensor, aimed towards the power saving in applications that use TFT or LCD panels. By offering a huge dynamic range, the RPR-0521RS sensor allows to be placed behind a dark glass or a semi-transparent screen bezel, but also to be exposed to a bright sunlight. A proprietary design of the integrated constant-current LED driver enables plug and play proximity detection from 1, up to 100mm, eliminating the need for a calibration procedure. By integrating micro-optics elements within the casing, RPR-0521RS greatly simplifies the application design.

Proximity of an object is detected using an IR LED, which emits pulses of light towards the object. The amount of the reflected IR light is measured by an integrated IR photodiode. During LED pulse duration time, the amount of the reflected IR light is measured and integrated. The background IR light is also measured and integrated, during LED OFF state. It is then subtracted from the final result, allowing for an accurate measurement with the reduced amount of the background IR noise. After it has been scaled to a 16-bit value, the final result is available on the output registers, in the LOW/HIGH byte format.

Commonly, photosensitive elements are most sensitive to IR light. A human eye does cannot detect IR light. Therefore, the PD element has to filter out IR light so that only the visible part of the light is allowed through. The channel0 is equipped with such PD, making it usable for the ALS sensing. During the ALS measurement, both channels are measured. The datasheet of the RPR-0521RS offers a conversion formula that can be used to obtain results in physical units (lx). These formulas also take the IR measurement from the channel 1 into the consideration, completely reducing its influence on the final result. By adjusting the integration time (also known as oversampling), the flickering effect of a fluorescent light can be completely eliminated.

The extensive interrupt engine allows an optimized firmware to be written. Four registers are used to specify the low and the high threshold for the ALS and proximity measurements. Whenever these thresholds are exceeded, an interrupt status bit will be set in the respective register. The user has the ability to assign an external pin to an interrupt, so the MCU can be alerted whenever an interrupt event occurs. The interrupt is generated whenever the threshold value is exceeded for a programmed number of times (interrupt persistence). This is useful to prevent false and erratic interrupt reporting.

The Click board™ is designed to work with 3.3V only. When using it with MCUs that use 5V levels for their communication, a proper level translation circuit should be used.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Proximity 11 Click
MIKROE Proximity 11 Click SEN-19654

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing