This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RiBUS Click
DEV-19689

MIKROE RiBUS Click

SKU: DEV-19689
Out of stock
SKU
DEV-19689

RiBUS Click is an adapter Click board™ that allows a mikroBUS™ to interface with RiBUS compatible display modules.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RiBUS Click is an adapter Click board™ that allows a mikroBUS™ to interface with RiBUS compatible display modules. RiBUS is the intelligent display BUS, by Riverdi, supported by a wide range of Intelligent Display Modules equipped with powerful graphics processors. Their displays allow graphical objects control by exchanging specifically formatted messages with the external microcontroller (MCU). By utilizing the RiBUS Click, it is possible to develop an MCU firmware application that can interact with the graphic objects on the Riverdi Display Module over the mikroBUS™. This significantly simplifies the application design, while reducing the processing load on the host MCU, allowing amazing graphically based applications to be created, even with slower 8bit MCUs.

RiBUS Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

RiBUS Click offers standardized 20-pin FPC connector for display connection, as well as 2 pins for connecting an external audio device. This Click board™ offers a reliable and fast connection between a Riverdi display and the development system, allowing any system equipped with the mikroBUS™ to harness the graphical power of Riverdi displays.

Note: RiBUS Click comes with a flat flexible cable for the onboard ZIF20 connector.

RiBUS Click is an adapter Click board™ that can be used to interface any Riverdi intelligent display module over the RiBUS connector with the MCU systems equipped with the mikroBUS™ socket. This board is equipped with a high quality 20-pin FPC connector, which allows a reliable and secure connection of all necessary signals to drive the display module. The RiBUS is the perfect BUS for connecting your product with Riverdi intelligent display solutions and it can run with any size or type of Riverdi intelligent display.

As mentioned, the RiBUS has two connectors:

  • The host connector - located on the RiBUS Click which can be used for connecting with Riverdi displays
  • The display connector - located on the Riverdi displays

The RiBUS connector offers easy connectivity between the host board and display module by using standardized 20-pin FFC cables with 0.5mm pitch. For communication with any display module, you have the SPI interface available on the board, as well as the UART interface that is reserved for future use on the Riverdi intelligent displays.

Features & Specs

  • Interface: GPIO, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, 5V

Customer Reviews

MIKROE RiBUS Click
MIKROE RiBUS Click DEV-19689

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing