This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Nano Power Click
PRT-19983

MIKROE Nano Power Click

SKU: PRT-19983
Out of stock
SKU
PRT-19983

Nano Power Click is a boost (step-up) DC-DC converter Click with extremely high efficiency and very low input voltage.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Nano Power Click is a boost (step-up) DC-DC converter Click with extremely high efficiency and very low input voltage, aimed at the low power IoT market and battery-powered sensors and other devices. The input voltage can be very low: the conversion will start for voltages down to 0.95V, providing 5V to the connected load. Once started, the input voltage can drop as low as the 0.4V, depending on the connected load. The onboard DC-DC converter IC uses the pulse frequency modulation control scheme (PFM), that allows high efficiency and low power consumption for a wide range of output currents.

The DC-DC boost IC requires a minimum number of components. It features True Disconnect™ proprietary technology which completely separates the input and the output stages. It also features the Enable (EN) pin transient protection feature (ETP), which protects the EN pin of transients influence, providing a regulated output voltage. These features make the Nanopower Click an ideal solution for low power applications, such as the battery-powered IoT applications, low power wireless devices, battery operated wearable sensors and devices, supercapacitor backup power applications (e.g. UPS Click), and other applications that require absolutely low power and high-efficiency DC-DC step-up voltage conversion.

This Click board™ is aimed towards very low power consumption from the connected power supply, while providing stabilized 5V on the output. This is possible only by using a very efficient DC-DC converter, such as the MAX17222 - a nanoPower synchronous boost converter with True Shutdown™ technology, from Analog Devices. The device operates in several different modes, which allow optimal utilization of the available power. The device will automatically switch to a different working mode depending on the connected load, providing optimal conditions for a given situation. The MAX17222 uses the pulse frequency modulation control (PFM) topology, which allows high efficiency over a wide range of output currents. The PFM control allows both continuous and discontinuous (CCM and DCM) switching modes to be used.

Operation of the MAX17222 changes with the connected load, as mentioned above. When the load is very light, the device operates in the Ultra Low Power Mode (ULPM) and the switching is performed in discontinuous mode (DCM). The ULPM is typically used when the device connected at the output is in standby or power down mode, draining a very low amount of current. As the current requirement increases, the MAX17222 device switches to the Low Power mode and further to the High Power mode (LPM and HPM). These modes result in cleaner output and less ripple than the ULPM mode. When working in HPM, the continuous switching mode (CCM) is used (with no pulses being skipped), providing low noise, ripple free output voltage, which is suitable for various sensor measurements, A/D conversions, wireless communication, and other noise and ripple sensitive applications.

The EN pin of the MAX17222 is used to enable this device. When a transition from LOW to HIGH logic state appears at this pin (rising edge), it will activate the IC and regulated 5V will appear at the output (providing that the proper input voltage is present). This pin is routed to the mikroBUS™ CS pin, which is labeled as EN. The device will remain enabled, even if the input voltage drops to 0.4V, thanks to the internal ETP section of the MAX17222 IC. Holding the EN pin to a HIGH logic state once the conversion is started results in slightly increased power consumption.

The Power LED indicator is connected to the 5V rail of the mikroBUS™ and does not affect the power consumption on the connected external power supply. The power consumption calculations that can be found in the datasheet, remain true and not affected by any external components of this Click board™. The Power LED indicates the presence of the mikroBUS™ voltage, signaling that the EN pin can be controlled via the host MCU.

The external power supply can be connected to the input terminals, between the VIN and GND, ranging from 0.95V up to 5.5V. However, for an optimal operation of the Nanopower Click, the input voltage should be lower than the output voltage. The Nanopower Click allows maximum peak current of 500mA before the current limit protection activates.

The output voltage is fixed at 5V by a single resistor, connected between the SEL pin of the IC and GND. This resistor is 0 Ω and it is basically - an SMD jumper. By using other values (listed in the datasheet of the MAX17222 IC) it is possible to change the output voltage to a value different than 5V. Please consult the datasheet for a proper selection of the resistor for the given output voltage.

The control of the Nanopower Click is extremely simple and it is reduced to controlling a single pin. However, provided library offers functions that simplify and speed up the application development even more. The included example application demonstrates their use. This application can be used as a reference for custom projects.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V
  • Peak Current Limit: Min 400mA, Typ. 500mA, Max. 575mA
  • Input Voltage Range (for normal operation): Min. 0.95V, Max. 5.5V
  • External Power Supply Connection Terminal: 5.0V

Customer Reviews

MIKROE Nano Power Click
MIKROE Nano Power Click PRT-19983