This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Keylock Click
COM-20238

MIKROE Keylock Click

SKU: COM-20238
Out of stock
SKU
COM-20238

Keylock Click carries a processed sealed key lock mechanism that can be set in three different positions.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keylock Click carries a processed sealed key lock mechanism that can be set in three different positions. The Click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over the PWM, INT, and AN pin on the mikroBUS™ line.

The Click board™ comes with two keys and a protective cap for the mechanism.

The key can be removed from the lock in any of the three positions. The package contains two keys and one protective cap.

KEYLOCK FEATURES

The contact mechanism provides unequaled logic-level reliability and smoother, positive detent actuation.

Detent mechanism, with its spring-operated steel ball, gives crisp, positive action for accurate switch setting.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Keylock Click
MIKROE Keylock Click COM-20238

Stock and Customer Discounts

$42.95 retail price.

Available Discounts

  • $40.80 | 25+ units
  • $38.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing