MIKROE GainAMP Click

GainAMP Click carries the LTC6912 dual channel, low noise, digitally programmable gain amplifier (PGA).

The Click is designed to work on either 3.3V or 5V power supply. It communicates with the target MCU over SPI interface, with additional functionality provided by the following pins on the mikroBUS™ line: AN, RST.

GainAMP Click also features three pairs of screw terminals and a power indication LED.

The gains for both channels are independently programmable, using a 3-wire SPI interface to select voltage gains of 0, 1, 2, 5, 10, 20, 50, and 100V/V (LTC6912-1). All gains are inverting.

The LTC®6912 consists of 2 matched amplifiers with rail-to-rail outputs. When operated with unity gain, they will also process rail-to-rail input signals.

A half-supply reference generated internally at the AGND pin supports single power supply applications. Operating from single or split supplies from 2.7V to 10.5V total.

PROGRAMMABLE GAIN AMPLIFIER

A programmable-gain amplifier (PGA) is an electronic amplifier whose gain can be controlled externally (by analog or digital signals).

  • Interface: Analog, GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Total Supply Voltage (V+ to V–): 11V
  • Input Current: ±10 mA
  • Operating Temperature Range: Min. -40°C, Max. 85°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.