This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE IR Beacon Click
SEN-20334

MIKROE IR Beacon Click

SKU: SEN-20334
Out of stock
SKU
SEN-20334

IR Beacon Click is a mikroBUS™ add-on board with an array of nine high speed infrared emitting diodes.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

IR Beacon Click is a mikroBUS™ add-on board with an array of nine high speed infrared emitting diodes. It functions as a beacon device, transmitting infrared rays in a wide angle, which can be detected by nearby infrared receivers (such as the one on IR Click). Each of the nine VSMB2948SL diodes have a transparent plastic package that serve as tiny lenses.

The IR wave has a half intensity angle of ±25 degrees. The diodes have high radiant power and intensity with a peak wavelengths of 940nm.

IR Beacon Click is suitable for high pulse current operation. The mainboard MCU drives the infrared diodes through the mikroBUS™ MOD pin, providing a carrier signal (which can be modified to match the frequency of the receiver). Either UART or PWM can be used to transmit a signal to a target receiver (specified by the position of the TX SEL jumper is in the middle of the board).

The range is up to half a meter. You can increase it by stacking multiple IR Beacon Clicks onto a same mikroBUS™ socket.

The board can use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: GPIO, PWM, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE IR Beacon Click
MIKROE IR Beacon Click SEN-20334

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing