This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Compass 2 Click
SEN-20337

MIKROE Compass 2 Click

SKU: SEN-20337
Out of stock
SKU
SEN-20337

Compass 2 Click carries the AK8963 3-axis electronic compass.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Compass 2 Click carries the AK8963 3-axis electronic compass. The AK8963 sensor is based on the Hall effect. The Click is designed to run on a 3.3V power supply only. It communicates with the target microcontroller through either I2C or SPI interface, with additional functionality provided by the INT pin on the mikroBUS™ line.

AK8963 features

The built-in ADC converter can be set up at either 14 or 16 bit resolution, for each of the 3 axes. The sensitivity is 0.6µT/LSB typ. at 14-bit, and 0.15µT/LSB at 16-bit.

AK8963 incorporates magnetic sensors for detecting terrestrial magnetism in the X-axis, Y-axis, and Z-axis, a sensor driving circuit, signal amplifier chain, and an arithmetic circuit for processing the signal from each sensor.

Features & Specs

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Compass 2 Click
MIKROE Compass 2 Click SEN-20337