This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LightRanger Click
SEN-20394

MIKROE LightRanger Click

SKU: SEN-20394
Out of stock
SKU
SEN-20394

LightRanger Click is a proximity sensor carrying ST’s VL6180X IC.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LightRanger Click is a proximity sensor carrying ST’s VL6180X IC. This chip is based on ST’s patented FlightSense technology: the sensor — consisting of an IR emitter, ambient light sensor, and range sensor — calculates distance by measuring the time it takes for a photon to travel to the nearest object and back (Time of Flight). In contrast to conventional IR proximity sensors which derive distance by measuring the amount of light reflected, VL618OX works with all objects, regardless of their color or reflectivity. LightRanger Click communicates with the target board MCU through mikroBUS I2C pins (SCL, SDA), with additional interrupt (INT) and enable (EN, in place of default mikroBUS CS pin).

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE LightRanger Click
MIKROE LightRanger Click SEN-20394