This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Illuminance Click
SEN-20429

MIKROE Illuminance Click

SKU: SEN-20429
Out of stock
SKU
SEN-20429

Illuminance Click carries a TSL2561 light-to-digital converter with a sensor that’s designed to mimic the way humans perceive light.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Illuminance Click carries a TSL2561 light-to-digital converter with a sensor that’s designed to mimic the way humans perceive light. This makes it ideal for applications where ambient lighting conditions have to be measured (backlight power-saving on LCD displays for example). The sensor has two photodiodes. One sensitive to full-spectrum light, the other to infrared. The visible-spectrum is then deduced by using a formula. Illuminance Click communicates with the target board through mikroBUS™ I2C lines, and uses a 3.3V power supply.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Illuminance Click
MIKROE Illuminance Click SEN-20429

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing