This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE MPU IMU Click
SEN-20445
MIKROE MPU IMU Click
SKU: SEN-20445
Out of stock
SKU
SEN-20445
MPU IMU Click carries the MPU-6000 integrated 6-axis motion tracking device.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MPU IMU Click carries the MPU-6000 integrated 6-axis motion tracking device that combines a 3-axis gyroscope, a 3-axis accelerometer, and a DMP (Digital Motion Processor) into a single small chip. The gyroscope has a sensitivity up to 131 LSBs and a full-scale range of ±250, ±500, ±1000, and ±2000dps. The accelerometer has a programmable full scale range of ±2g, ±4g, ±8g and ±16g. It communicates with the target board through SPI, I2C, RST and INT lines. The board is designed to use 3.3V power supply only. A LED diode serves as a power indicator.
Similar Items
Features & Specs
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Customer Reviews

MIKROE MPU IMU Click
SEN-20445
Stock and Customer Discounts
$39.95 retail price.
Available Discounts
- $37.95 | 25+ units
- $35.96 | 100+ units