This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Air Quality 8 Click
SEN-20488

MIKROE Air Quality 8 Click

SKU: SEN-20488
Out of stock
SKU
SEN-20488

Air quality 8 Click is a compact add-on board containing a best-in-class air-quality sensing solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Air quality 8 Click is a compact add-on board containing a best-in-class air-quality sensing solution. This board features the ZMOD4510, a fully calibrated digital sensor solution that detects air quality in various indoor and outdoor applications from Renesas. The ZMOD4510 comes with selective ozone measurement capabilities, offering visibility into the air quality in users' environments for a personalized experience. This Click board™ is an I2C configurable and characterized by outstanding long-term stability and lifetime. Many additional features such as low power consumption, wide NO2 and O3 detection range, and high sensitivity make this Click board™ an excellent choice for detecting unhealthy conditions in outdoor air, such as personal air-quality monitor, HVAC, and other various air quality-related applications.

Air quality 8 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Air quality 8 Click as its foundation uses the ZMOD4510, a pre-calibrated digital sensor designed for reliable indoor and outdoor air quality detection from Renesas. This sensor comes with selective ozone measurement capabilities (NO2 and O3) and allows improved energy efficiency with less than 23mW of power consumption in continuous operation without compromising air quality. It also features electrical and gas calibration, proven MOx material, digital interface, siloxane resistance, and high-sensitivity and long-term stability allowing ppb detection limits. It covers extended operating humidity and temperature ranges from 5 to 90%RH and from -20°C to 50°C with ozone and nitrogen dioxide measurement ranges from 20 up to 500ppb.

The ZMOD4510 has a gas-sense element, consisting of a heater element on a silicon-based MEMS structure, a metal-oxide (MOx) chemiresistor, and a CMOS signal conditioning IC that controls the sensor temperature and measures the MOx resistance, which is a function of the gas concentration. It has two operational modes. The first mode of operation allows a general measurement of Air Quality, including the non-selective measurement of nitrogen dioxide (NO2) and ozone (O3). The second mode of operation allows the selective measurement of ozone (O3) featuring Ultra-Low Power with an average consumption of 0.2mW during its fast sample rate of 2 seconds.

It detects typical gases based on studies and international standards for outdoor air quality and uses a sequence of applied temperatures to sample the air and report an Air Quality Index (AQI). The sensor does not require an active or direct airflow onto the sensor module because diffusion of ambient gas does not limit the sensor response time. The ZMOD4510 can also detect safety-relevant gases; however, the sensor module is not designed to detect these interferants reliably. Therefore, it is not approved for use in any safety-critical or life-protecting applications.

Air quality 8 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency of 100kHz and Fast Mode up to 400kHz. In addition, it also possesses other features such as reset pin routed to the RST pin on the mikroBUS™ socket, which with a low logic level puts the module into a Reset state, an additional interrupt signal, routed on the INT pin of the mikroBUS™ socket labeled as INT, indicating the status of measurement process itself.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Measurement Range: Min. 20 ppb, Max. 500 ppb
  • Humidity Range: Min. 5%RH, Max. 90%RH
  • Operating Temperature Range: Min. -20°C, Typ. +25°C, Max. +50°C

Customer Reviews

MIKROE Air Quality 8 Click
MIKROE Air Quality 8 Click SEN-20488

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing