MIKROE H-Bridge MOSFET Board
H-Bridge MOSFET board represents a small-sized adapter board that allows you to connect all brushed DC motors (BDC) to a H-Bridge Driver Click board™.
Product Overview
H-Bridge MOSFET board represents a small-sized adapter board that allows you to connect all brushed DC motors (BDC) to a H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals, with four of them on the left side suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels, and one on the right side for DC motor.
NOTE: This board can be connected to an H-Bridge Driver Click representing a bridge between those boards and DC motors.
H-Bridge MOSFET board represents an easy-to-use adapter board that allows the user to exercise all the functions of the H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals to easily connect power and loads. Three of them on the left side of the board is suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels used to control the outputs or functions inside the circuit.
The first VIN terminal on the upper-left board side represents the PSMN019-100YLX MOSFET’s power supply connector, allowing an operating voltage range the same as the connected H-Bridge Driver Click board™. On the right side of the board, the OUT terminal is used to drive a load such as a brushed DC motor. This board also provides two LED indicators labeled as REVERSE and FORWARD to indicate when output operates reverse or forward.
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units