This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE UMCC F/F Cable Adapter
CAB-20634

MIKROE UMCC F/F Cable Adapter

SKU: CAB-20634
Out of stock
SKU
CAB-20634

The UMCC - Ultraminiature Coax Connector is an ultra low profile coax female to female interconnect solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The UMCC - Ultraminiature Coax Connector is an ultra low profile coax female to female interconnect solution that meets the ever growing demand for miniaturization in next generation wireless applications. UMCC cable are available as double-ended jumpers and inter-series assemblies, and PCB jack receptacles for board mount applications. This adapter is perfect fit to be used with the NFC Extend Click.

Features & Specs

  • Cable Diameter: 1.37mm
  • Length L: 200mm
  • UMCC Cable Connector Type: III
  • Mated Height (H): 2.5mm
  • Characteristic Impedance: 50 Ohms
  • Frequency Range: DC to 6 GHz
  • VSWR (mated pair): 1.30 max DC to 3 GHz 1.5 max 3 to 6 GHz (typical)
  • Insertion Loss (connectors only): 0.24 dB max DC to 6 GHz

Customer Reviews

MIKROE UMCC F/F Cable Adapter
MIKROE UMCC F/F Cable Adapter CAB-20634

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing