4.3" TFT Color Display w/ Capacitive Touch Screen
LCD-20662
4.3" TFT Color Display w/ Capacitive Touch Screen
SKU: LCD-20662
Out of stock
SKU
LCD-20662
TFT Color Display with Touch Screen (4.3") is a color active matrix thin film transistor(TFT) liquid crystal display (LCD).
Product Overview
TFT Color Display with Touch Screen (4.3") is a color active matrix thin film transistor(TFT) liquid crystal display (LCD).
The TFT display module supports up to 24-bit pixel format (RGB: 888), allowing a true-color palette of 16,7 million colors, and resolution of 480 x 272 pixels. It features an excellent contrast ratio and uniform brightness. This module is composed of a TFT‐LCD panel, driver IC, FPC, a back light unit.
Features & Specs
- Type: TFT
- Display Size: 4.3"
- Graphic Controller: ILI6480
- Touch Screen: Capacitive
- Interface: I2C, Parallel 24-bit
- Input Voltage: 3.3V
Documentation
Customer Reviews

4.3" TFT Color Display w/ Capacitive Touch Screen
LCD-20662
Stock and Customer Discounts
$54.95 retail price.
Available Discounts
- $52.20 | 25+ units
- $49.46 | 100+ units