OLED Display - White (128x32, 0.91in.)
LCD-24177
OLED Display - White (128x32, 0.91in.)
SKU: LCD-24177
This is a 128x32 pixel, 0.91" white-on-black OLED.
$7.95
In stock
SKU
LCD-24177
Product Overview
This compact OLED display packs a powerful punch, transforming your creation with a crisp, high-contrast 128x32 pixel canvas. Measuring just 0.91 inches, this tiny display seamlessly integrates into your design, while its low power draw ensures your project stays energized for the long haul.
This OLED display is a good entry-point to a world of visual storytelling, data visualization, and pure creative expression. So, unleash your inner artist and let your project shine with the brilliance of this pocket-sized display!
Features & Specs
- Diagonal Size: 0.91"
- Pixel No. 128x32
- Color: White
- Panel Size: 30 x 8.9 x 1.2mm
- Active Area: 22.38 x 5.58mm
- Pixel Pitch: 0.175 x 0.175mm (145 PPI)
- Interface: 4-wire SPI, I2C
Documentation
Customer Reviews

OLED Display - White (128x32, 0.91in.)
$7.95
LCD-24177