This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Texas Instruments RF Transceiver 76-GHz to 81-GHz
COM-17351

Texas Instruments RF Transceiver 76-GHz to 81-GHz

SKU: COM-17351
Out of stock
SKU
COM-17351

This transceiver is a self-contained, single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81GHz.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Texas Instruments AWR2243 FMCW Transceivers is a self-contained, single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81GHz. The AWR2243 offers unprecedented levels of integration in a minimal form factor. The AWR2243 FMCW Transceivers are ideal for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The TI AWR2243 FMCW Transceivers are based on TI’s low-power 45nm RFCMOS process, enabling a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. Simple programming model changes can allow a wide variety of sensor implementation (short, mid, long) with the possibility of dynamic reconfiguration for enabling a multimode sensor. The AWR2243 Transceivers are provided as a complete platform solution, including reference hardware design, software drivers, sample configurations, an API guide, and user documentation.

Features & Specs

  • FMCW transceiver
  • Integrated PLL, transmitter, receiver, baseband, and A2D
  • 76 to 81GHz coverage with 5GHz available bandwidth
  • Four receive channels
  • Three transmit channels
  • Ultra-accurate chirp engine based on Fractional-N PLL
  • 13dBm TX power
  • 12dB RX noise figure
  • Phase noise at 1MHz:
  • -96dBc/Hz (76 to 77GHz)
  • -94dBc/Hz (77 to 81GHz)
  • Host interface
  • Control interface with an external processor over SPI or I2C interface
  • Data interface with an external processor over MIPI D-PHY and CSI2 v1.1
  • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
  • Developed for functional safety applications
  • Documentation is available to aid the ISO 26262 functional safety system design
  • Hardware integrity up to ASIL B targeted
  • Safety-related certification
  • ISO 26262 certification by TUV Sud planned
  • AEC-Q100 qualified
  • AWR2243 advanced features
  • Embedded self-monitoring with limited Host processor involvement
  • Complex baseband architecture
  • Option of cascading multiple devices to increase channel count
  • Embedded interference detection capability
  • Power management
  • Built-in LDO Network for enhanced PSRR
  • I/Os support dual voltage 3.3V/1.8V
  • Clock source
  • Supports externally driven clock (square/sine) at 40MHz
  • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
  • 0.65mm pitch, 161-pin 10.4mm × 10.4mm flip-chip BGA package for easy assembly and low-cost PCB design
  • Small solution size
  • Supports automotive temperature operating range
  • Built-in calibration and self-test
  • Built-in firmware (ROM)
  • Self-calibrating system across frequency and temperature

Documentation

Customer Reviews

Texas Instruments RF Transceiver 76-GHz to 81-GHz
Texas Instruments RF Transceiver 76-GHz to 81-GHz COM-17351

Stock and Customer Discounts

$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing