This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TFmini Plus - I2C
SEN-17976

TFmini Plus - I2C

SKU: SEN-17976
Out of stock
SKU
SEN-17976

The TFmini Plus modules improve frame rate, optimize various compensation algorithms, and are packaged in an IP65 rated enclosure.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Benewake TFmini Plus Single-Point Ranging LiDAR Modules provide a low-cost, small-size, and low power consumption solution to promoting cost-effective LiDARs. The TFmini Plus modules improve frame rate, optimize various compensation algorithms, and are packaged in an IP65 rated enclosure. The devices are compatible with both UART and I2C interfaces that can be switched by commands. The TFmini Plus LiDAR Modules emit modulation waves of near-infrared rays on a periodic basis, which will be reflected after contacting the object. The time of flight is then measured by the round-trip phase difference and then the relative range is calculated between the product and the detection object. They are ideal for stable, accurate, and high-frequency range detection.

Features & Specs

  • Sensing Distance: 0.5 m to 12 m
  • Resolution: 5 mm
  • Beam Angle: 3.6 deg
  • Operating Supply Voltage: 5 V
  • Operating Supply Current: 110 mA
  • Interface Type: I2C
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 60 C
  • Mounting Style: Panel
  • Dimensions: 35 mm x 21 mm x 18.5 mm

Documentation

Customer Reviews

TFmini Plus - I2C
TFmini Plus - I2C SEN-17976

Stock and Customer Discounts

$54.95 retail price.

Available Discounts

  • $52.20 | 25+ units
  • $49.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing