This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

u-blox BMD-380 Bluetooth Module
WRL-17470

u-blox BMD-380 Bluetooth Module

SKU: WRL-17470
Out of stock
SKU
WRL-17470

u-blox BMD-380 Bluetooth Module is a small form factor, advanced, highly flexible, and ultra-low power multiprotocol System on Module (SoM).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

u-blox BMD-380 Bluetooth Module is a small form factor, advanced, highly flexible, and ultra-low power multiprotocol System on Module (SoM). This module enables Bluetooth 5 low energy and IEEE 802.15.4 (Thread and Zigbee) connectivity for portable and extremely low power embedded systems. The BMD-380 module comes with an Arm® Cortex®-M4 with a Floating-Point Unit (FPU) processor, integrated 2.4GHz transceiver, and an integrated antenna. This Bluetooth module provides a complete RF solution allowing faster time to market. The BMD-380 module also reduces development costs and full use of the Nordic Semiconductor nRF52840’s capabilities and peripherals.

The BMD-380 device is an ideal solution for designs that require Bluetooth 5 features or 802.15.4 based networking for Thread and Zigbee. This module features a built-in USB and 5.5V compatible DC/DC supply that reduces design complexity and BOM cost while expanding possible applications. The BMD-380 module is available in 9.5mm x 7.5mm x 1.5mm dimensions. Typical applications include home appliances, access control, Internet of Things (IoT), home health care, advanced remote controls, smart energy management, and low-power sensor networks.

Features & Specs

  • Based on the Nordic Semiconductor nRF52840 SoC
  • Bluetooth 5 PHYs:
  • LE 1M, LE 2M, and LE coded (long-range)
  • Bluetooth 5 features:
  • Advertising extensions and channel selection algorithm #2
  • Bluetooth mesh
  • IEEE 802.15.4 with Thread and Zigbee support
  • Complete RF solution with integrated chip antenna
  • Arm® Cortex®-M4 with FPU 32-bit processor
  • ARM® TrustZone® Cryptocell 310 security
  • 44 general-purpose I/O pins and low power comparators
  • True random number generator
  • Integrated DC/DC converters
  • No external components required
  • Serial Wire Debug (SWD)
  • Temperature sensor
  • 20-channel CPU independent Programmable Peripheral Interconnect (PPI)
  • Quadrature Demodulator (QDEC)
  • NFC-A tag interface for OOB pairing
  • 1MB embedded flash memory
  • 256KB RAM
  • -40°C to 85°C temperature range
  • 12-bit/200 KSPS ADC
  • One full-speed USB (12Mbps)
  • Four SPI master/three slave (8Mbps)
  • Quad SPI with Execute in Place (XIP)
  • PWM 4 blocks x 4-channels each
  • Two 2-wire master/slave (I2C compatible)
  • I2S audio interface
  • Two UARTs (w/ CTS/RTS and DMA)
  • 5 x 32-bit timer/counters
  • 3 x 24-bit Real Timer Counters (RTC)
  • 9.5mm x 7.5mm x 1.5mm dimensions

Documentation

Customer Reviews

u-blox BMD-380 Bluetooth Module
u-blox BMD-380 Bluetooth Module WRL-17470