by Omaga Sohe
Product | Subtotal | Qty | |
---|---|---|---|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Arduino Pro Mini 3.3V Retail
RTL-09892 |
19.95 |
1
Cannot be ordered at this time. |
|
FTDI Basic 3.3V - USB to Serial Retail
RTL-09893 |
15.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Right Angle 3x40
COM-10095 |
4.46
You save: 5.44 (55%) |
2 | |
Polarized Header for Breadboard and ICSP
PRT-00131 |
0.1 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
13 | 2 | |
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
10.95 |
1
Cannot be ordered at this time. |
|
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
COM-00209 |
8.8 |
1
Cannot be ordered at this time. |
|
Total: 99.66 |