by CTaylor
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Pi Wedge B+
KIT-13091 |
7.95 |
1
Cannot be ordered at this time. |
|
Pi Tin for the Raspberry Pi - Black
PRT-13102 |
6.95 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
USB to TTL Serial Cable
CAB-12977 |
11.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
TOL-12890 |
5.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
LED Rainbow Pack - 5mm PTH
COM-12903 |
3.95 |
1
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
pcDuino - WiFi Dongle
WRL-11713 |
4.95
You save: 10 (67%) |
1
Cannot be ordered at this time. |
|
Raspberry Pi 2 - Model B
DEV-13297 |
41.95 |
1
Cannot be ordered at this time. |
|
Total: 97.8 |