Feb 2015

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Raspberry Pi Primary Display Cape - 3.5" Touchscreen
Retired LCD-13052
74.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
32.85 3   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
23.85 3   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
220.8 8   
Arduino Yun Enclosure - Clear Plastic
Retired PRT-12840
31.8 4   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
109.9 2   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
19.8 4   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
599.6 8   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
79.6 8   
Cannot be ordered at this time.
RFduino - Servo Shield
Retired DEV-13211
16.95 1   
Cannot be ordered at this time.
RFduino - DIP
Retired DEV-13208
26.95 1   
Cannot be ordered at this time.
RFduino - Relay Shield
Retired DEV-13218
27.95 1   
Cannot be ordered at this time.
RFduino - Single AAA Battery Shield
Retired DEV-13215
21.95 1   
Cannot be ordered at this time.
RFduino - CR2032 Coin Battery Shield
Retired DEV-13216
16.95 1   
Cannot be ordered at this time.
RFduino - RGB/Button Shield
Retired DEV-13210
41.85 3   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Muscle Sensor v3
Retired SEN-13027
26.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Tool Bag Kit
Retired TOL-13055
39.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Electrode - Self-Adhesive (pair)
Retired COM-10513
9.9 2   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
35 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun BLE Mate 2
Retired WRL-13019
59.9 2   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Total: 1752.35