3d printer

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Channel - 9.0"
Retired ROB-12250
23.97 3   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
29.97 3   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 14 (Actobotics)
Retired ROB-12988
20.85 3   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
52.5 3   
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
19.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
59.88 12   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
Mega Pro 5V
Retired DEV-11007
44.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Clamping Hub - 1/2" Bore
Retired ROB-12214
23.97 3   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
1.59 1   
Cannot be ordered at this time.
Hub Mount - 90 Degrees
Retired ROB-12102
9.98 2   
Cannot be ordered at this time.
Channel Slider A (pair)
Retired ROB-12559
23.96 4   
Cannot be ordered at this time.
Total: 412.41