servo stuff

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CAT 6 Cable - 3ft
In stock CAB-08915
8.4 4   
SparkFun RJ45 MagJack Breakout
In stock BOB-13021
27.8 4   
Hobby Gearmotor - 140 RPM (Pair)
18 available ROB-13302
5.5 1   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
2.6
You save:
7.4 (74%)
20   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
2.6
You save:
7.4 (74%)
20   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
4.2 2   
Crimping Pliers - 28-20 AWG
In stock TOL-13193
32.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Foot Pedal Switch
Retired COM-11192
13 2   
Cannot be ordered at this time.
Audio Jack - 1/4" Stereo (right angle)
21 available COM-11144
2.1 2   
Total: 109.2