8th Grade PLTW Wishlist for Melinda

by Member #698680

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
7.9 2   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
7.9 2   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
15.8 4   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
160.8
You save:
17.7 (10%)
30   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Needle Set
In stock TOL-10405
21 10   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
133.8
You save:
14.7 (10%)
30   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
IC Test Clip - SOIC 8-Pin
In stock COM-13153
39 2   
USB Cable Extension - 1.5 Foot
Retired CAB-13309
2.92
You save:
0.98 (25%)
2   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
35 2   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
Total: 571.32