Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
43.8 | 4 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Mini Power Switch - SPDT
COM-00102 |
9.6 | 6 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Projects Case - Clear
WIG-08632 |
47.8 |
4
Cannot be ordered at this time. |
|
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Thin Speaker
COM-10722 |
2.85 |
3
Cannot be ordered at this time. |
|
SparkFun microB USB Breakout
BOB-12035 |
11.8 | 4 | |
Big Red Box - Enclosure
PRT-11366 |
21 | 2 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
TOL-12890 |
17.85 |
3
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
7 | 4 | |
Total: 242.55 |