Customer #726492's Wish List from Cart

by Member #726492

Favorited Favorite 0

These are the items that I need for the camp

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Male
In stock PRT-10287
42 12   
Shadow Chassis
In stock ROB-13301
167.4 12   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
42 12   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
66 12   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
66 12   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
7.35 3   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
73.26
You save:
3.74 (5%)
22   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
14.56
You save:
0.84 (5%)
28   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
6.72
You save:
0.28 (4%)
28   
Total: 485.29