Arizona State FSE100: Intro to Engineering

Favorited Favorite 0

A list of the required components for Arizona State University FSE100: Intro to Engineering course.

Note: this is an unofficial list, may be inaccurate or out of date, and I am not affiliated with the college in any way.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
28 available PRT-00112
10.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Alligator Clip
In stock PRT-00111
5 10   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Total: 53.9