Seed Grant

by Member #580598

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
79 20   
LilyPad Arduino SimpleSnap
Retired DEV-10941
645
You save:
34 (5%)
20   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
94
You save:
5 (5%)
20   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
351.6
You save:
18.4 (5%)
20   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
30 20   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
128.4
You save:
6.6 (5%)
30   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
11 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
90 20   
LilyPad ProtoSnap Development Board
Retired DEV-11262
239.8 4   
Cannot be ordered at this time.
Toggle Switch
Out of stock COM-09276
2.1 1   
Total: 1813.5