mp1

by Member #743168

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
6.4 4   
LED Tactile Button - Blue
In stock COM-10443
11.25 5   
Thermal Printer Paper - 34'
Out of stock COM-10560
10
You save:
0.5 (5%)
5   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
83.9 2   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
21.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Thermal Printer
Retired COM-10438
79.9
You save:
20 (20%)
2   
Cannot be ordered at this time.
Total: 437.6