Music Visualizer Tutorial

by Michael Bartlett

Favorited Favorite 1

#####All listed components to build a music/sound visualizer as it appears in the tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Total: 63.25