JR Door

by jma89

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED Holder - 5mm
In stock COM-11840
0.55 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Total: 42