Nerf Rival Zeus Mod List

by Member #768105

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
7-Segment Display - LED (Red)
29 available COM-08546
1.25 1   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
1.6 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
4.2 14   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
4.2 2   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Mini Microswitch - SPDT (Lever, 2-pack)
Retired COM-13013
3.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Total: 68.7