ROBOTIC LIST

Favorited Favorite 0

List of items for the robotic final project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
USB Cable Extension - 6 Foot
Retired CAB-00517
9 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Female Headers
In stock PRT-00115
5.25 3   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
3.75 5   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
3.15 3   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Motor Driver 15A IRF7862PBF
Retired ROB-09107
159.8 4   
Cannot be ordered at this time.
Heatsink Compound
Only 10 left! PRT-09599
4.9 2   
Webcam - USB
Retired SEN-11957
31.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Total: 353.31