Customer #781291's Wish List from Cart

by Member #781291

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Crimping Pliers - 28-20 AWG
30 available TOL-13193
32.5 1   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
15.9 2   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
39.9 2   
Cannot be ordered at this time.
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
2.75 5   
Total: 141.9