paper mech_March 2016

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
11 20   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
35 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
10.5 5   
Piezo Element
In stock SEN-10293
4.8 3   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Header Pack
23 available PRT-11269
2.25 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
Only 2 left! COM-11900
10.5 5   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
6.4 4   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Muscle Wire® - 0.005" Diameter (1 foot)
In stock COM-11899
4.8 3   
Magnetic Snap 18mm
Retired DEV-08682
1.96
You save:
5.84 (75%)
4   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
3.15 3   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
10.5 3   
Total: 135.01