This should be everything to get romil started and get us moving through the wireless development. It should be just enough so we can both have kits to work on simultaneously and help each other out with different work
Product | Subtotal | Qty | |
---|---|---|---|
RFID Reader ID-3LA (125 kHz)
SEN-11862 |
27.95 | 1 | |
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 | |
RFID Tag (125kHz)
COM-08310 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Reader Breakout
SEN-13030 |
4.2 | 2 | |
2mm 10pin XBee Socket
PRT-08272 |
4.6 | 4 | |
16 Channel Multiplexer
COM-00299 |
2.1 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
SparkFun SSOP to DIP Adapter - 28-Pin
BOB-00500 |
9 | 2 | |
Magnet Wire Kit
PRT-11363 |
16.95 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
28 | 8 | |
Total: 157.6 |