NSTA STEM

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
In stock DEV-11235
79.2 16   
SparkFun OpenLog
In stock DEV-13712
257.6
You save:
13.6 (5%)
16   
SparkFun Tinker Kit
Retired KIT-13930
759.2
You save:
40 (5%)
16   
Cannot be ordered at this time.
1500 mAh Alkaline Battery - AA
Retired PRT-09100
30.72
You save:
1.28 (4%)
64   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
16.8 16   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
129 6   
SparkFun Sound Detector
In stock SEN-12642
71.7 6   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
25.6 16   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
72 16   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
209.65 7   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
223.2 16   
Cannot be ordered at this time.
Total: 1874.67