by bri_huang
Parts list for the joint Sketch-up / SparkFun Corn-hole project
Product | Subtotal | Qty | |
---|---|---|---|
LED RGB Strip - Addressable, Sealed (5m)
COM-12028 |
128.5 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
19.9 |
2
Cannot be ordered at this time. |
|
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
7 | 2 | |
SparkFun RFM69 Breakout (915MHz)
WRL-12775 |
27.9 | 2 | |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
21.9 |
2
Cannot be ordered at this time. |
|
DC Barrel Jack - Panel Mount
PRT-10785 |
3.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch
COM-09276 |
2.1 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Concave Button - Blue
COM-09337 |
2.75 | 1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Concave Button - Black
COM-09339 |
5.5 | 2 | |
Total: 268.2 |